Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 131 100/1 A WR
Part #:0230-00012
Catalog #:131 100/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.094 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 17.5 | Model Code: | 131 |
| Service Factor: | 1.0 | Style: | A |
| Series Code: | 130PCX | Gear Type: | Worm |
| Input Diameter (in): | 0.5 in | Ratio: | 100:1 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 0.625 in |
| Output Shaft Orientation: | LR | Center Distance (in): | 1.33 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Shaft |
| Keyway: | 1/8 x 1/16 | Mounting Style: | A |
| Overhung Load: | 225 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 159 in/lbs |
General Specifications
| Weight: | 12.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

