Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 131 10/1 C WR
Part #:0230-00027
Catalog #:131 10/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 130PCX | Model Code: | 131 |
| Style: | C | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.5 in | Service Factor: | 1.0 |
| Product Type: | RIGHT ANGLE | Input HP: | 0.86 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Input Style: | Shaft | Mounting Style: | C |
| Ratio Range: | 10:1 | Keyway: | 1/8 X 1/16 |
| Center Distance (in): | 1.33 | Overhung Load: | 225 |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 253 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798916330 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

