Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 131 15/1 C WR
Part #:0230-00028
Catalog #:131 15/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Model Code: | 131 | Style: | C |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Input HP: | 0.65 | Output RPM: | 117 |
| Ratio: | 15:1 | Input Diameter (in): | 0.5 in |
| Service Factor: | 1.0 | Series Code: | 130PCX |
| Ratio Range: | 15:1 | Input Style: | Shaft |
| Keyway: | 1/8 x 1/16 | Center Distance (in): | 1.33 |
| Mounting Style: | C | Overhung Load: | 225 |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 271 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961813022 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

