Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 20/1 B WR 56C
Part #:0230-00737
Catalog #:154 20/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | B |
| Input Diameter (in): | 0.625 in | Model Code: | 154 |
| Service Factor: | 1.0 | Gear Type: | Worm |
| Series Code: | W150PCX | Product Type: | RIGHT ANGLE |
| Ratio: | 20:1 | Frame Size: | 56C |
| Output RPM: | 87.5 | Input HP: | 0.75 |
| Output Diameter (in): | 0.750 in | Center Distance (in): | 1.54 |
| Mounting Style: | B | Motor Frame Size: | 56C |
| Overhung Load: | 860 | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 387 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961762924 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

