Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 10/1 A WR
Part #:0230-01353
Catalog #:181 10/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10:1 | Service Factor: | 1.0 |
| Model Code: | 181 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 175 | Input Diameter (in): | 0.625 in |
| Series Code: | 180PCX | Style: | A |
| Gear Type: | Worm | Input HP: | 1.63 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 0.750 in |
| Center Distance (in): | 1.75 | Mounting Style: | A |
| Ratio Range: | 10:1 | Input Style: | Shaft |
| Overhung Load: | 550 | Output Shaft Orientation: | LR |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 491 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813343 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

