Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 60/1 A WR
Part #:0230-01360
Catalog #:181 60/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.750 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 0.37 | Gear Type: | Worm |
| Ratio: | 60:1 | Service Factor: | 1.0 |
| Input Diameter (in): | 0.625 in | Output RPM: | 29.2 |
| Series Code: | 180PCX | Model Code: | 181 |
| Product Type: | RIGHT ANGLE | Style: | A |
| Output Shaft Orientation: | LR | Ratio Range: | 60:1 |
| Keyway: | 3/16 x 3/32 | Overhung Load: | 550 |
| Center Distance (in): | 1.75 | Mounting Style: | A |
| Input Style: | Shaft | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 490 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961767363 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

