Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 182 25/1 A WR 1.000
Part #:0230-01404
Catalog #:182 25/1 A WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Ratio: | 25:1 |
| Style: | A | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Series Code: | 180PCX |
| Output Diameter (in): | 1.000 in | Input HP: | 0.78 |
| Gear Type: | Worm | Model Code: | 182 |
| Input Diameter (in): | 0.625 in | Output RPM: | 70 |
| Ratio Range: | 25:1 | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 1.75 | Input Style: | Shaft |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 536 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961770004 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

