Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 182 40/1 A WR 1.000
Part #:0230-01406
Catalog #:182 40/1 A WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1.0 | Output RPM: | 43.8 |
| Model Code: | 182 | Input HP: | 0.55 |
| Input Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Style: | A | Ratio: | 40:1 |
| Series Code: | 180PCX | Gear Type: | Worm |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 40:1 |
| Center Distance (in): | 1.75 | Input Style: | Shaft |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 540 in/lbs |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

