Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 30/1 L WR 1.000
Part #:0230-01429
Catalog #:183 30/1 L WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Model Code: | 183 |
| Input Diameter (in): | 0.625 in | Input HP: | 0.75 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 58.3 |
| Series Code: | 180PCX | Output Diameter (in): | 1.000 in |
| Ratio: | 30:1 | Style: | L |
| Service Factor: | 1.0 | Product Type: | RIGHT ANGLE |
| Center Distance (in): | 1.75 | Input Style: | Shaft |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 30:1 |
| Mounting Style: | L | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 557 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961770103 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

