Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 183 50/1 L WR 1.000
Part #:0230-01431
Catalog #:183 50/1 L WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Model Code: | 183 |
| Input Diameter (in): | 0.625 in | Series Code: | 180PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.44 |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Output RPM: | 35 | Service Factor: | 1.0 |
| Product Type: | RIGHT ANGLE | Ratio: | 50:1 |
| Input Style: | Shaft | Center Distance (in): | 1.75 |
| Ratio Range: | 50:1 | Keyway: | 3/16 X 3/32 |
| Mounting Style: | L | Reduction: | SINGLE |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 516 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798921624 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

