Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 5/1 A WR 56C
Part #:0230-01471
Catalog #:184 5/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Model Code: | 184 |
| Product Type: | RIGHT ANGLE | Ratio: | 5:1 |
| Series Code: | 180PCX | Input HP: | 2.57 |
| Service Factor: | 1.0 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output RPM: | 350 |
| Style: | A | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 0.750 in | Output Shaft Orientation: | LR |
| Mounting Style: | A | Ratio Range: | 5:1 |
| Overhung Load: | 550 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 397 in/lbs |
General Specifications
| UPC: | 662798922027 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

