Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 30/1 A WR 56C
Part #:0230-01477
Catalog #:184 30/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Output Diameter (in): | 0.750 in |
| Series Code: | 180PCX | Output RPM: | 58.3 |
| Input HP: | 0.75 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 30:1 | Gear Type: | Worm |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Product Type: | RIGHT ANGLE | Model Code: | 184 |
| Service Factor: | 1.0 | Output Shaft Orientation: | LR |
| Ratio Range: | 30:1 | Mounting Style: | A |
| Input Style: | C-Face Quill | Overhung Load: | 550 |
| Motor Frame Size: | 56C | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 1.75 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 557 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798922089 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

