Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 40/1 A WR 56C
Part #:0230-01478
Catalog #:184 40/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 180PCX | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 184 |
| Style: | A | Product Type: | RIGHT ANGLE |
| Service Factor: | 1.0 | Input HP: | 0.55 |
| Output Diameter (in): | 0.750 in | Frame Size: | 56C |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Ratio: | 40:1 | Overhung Load: | 550 |
| Mounting Style: | A | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Center Distance (in): | 1.75 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 540 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961764546 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

