Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 15/1 A WR 143TC
Part #:0230-01486
Catalog #:184 15/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Ratio: | 15:1 |
| Input HP: | 1.25 | Model Code: | 184 |
| Service Factor: | 1.0 | Input Diameter (in): | 0.875 in |
| Style: | A | Frame Size: | 140TC |
| Series Code: | 180PCX | Output RPM: | 117 |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 0.750 in | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 15:1 | Center Distance (in): | 1.75 |
| Overhung Load: | 550 | Motor Frame Size: | 140TC |
| Mounting Style: | A | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 541 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798922171 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

