Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 5/1 B WR 56C
Part #:0230-01507
Catalog #:184 5/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 184 | Service Factor: | 1.0 |
| Gear Type: | Worm | Output Diameter (in): | 0.750 in |
| Input Diameter (in): | 0.625 in | Ratio: | 5:1 |
| Frame Size: | 56C | Input HP: | 2.57 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 180PCX |
| Style: | B | Output RPM: | 350 |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 1.75 |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 5:1 |
| Mounting Style: | B | Overhung Load: | 550 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 397 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798922386 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

