Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 5/1 C WR 56C
Part #:0230-01543
Catalog #:184 5/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | C | Output RPM: | 350 |
| Output Diameter (in): | 0.750 in | Series Code: | 180PCX |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 56C | Service Factor: | 1.0 |
| Input HP: | 2.57 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Model Code: | 184 |
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 1.75 | Ratio Range: | 5:1 |
| Mounting Style: | C | Overhung Load: | 550 |
| Input Style: | C-Face Quill | Keyway: | 3/16 x 3/32 |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 397 in/lbs |
General Specifications
| UPC: | 662961762108 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

