Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 20/1 C WR 56C
Part #:0230-01547
Catalog #:184 20/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Service Factor: | 1.0 |
| Style: | C | Ratio: | 20:1 |
| Output RPM: | 87.5 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1 | Series Code: | 180PCX |
| Gear Type: | Worm | Model Code: | 184 |
| Product Type: | RIGHT ANGLE | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Overhung Load: | 550 |
| Ratio Range: | 20:1 | Mounting Style: | C |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 541 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813282 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

