Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 40/1 C WR 56C
Part #:0230-01550
Catalog #:184 40/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.750 in | Product Type: | RIGHT ANGLE |
| Ratio: | 40:1 | Frame Size: | 56C |
| Style: | C | Output RPM: | 43.8 |
| Series Code: | 180PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Input HP: | 0.55 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1.0 |
| Model Code: | 184 | Center Distance (in): | 1.75 |
| Overhung Load: | 550 | Ratio Range: | 40:1 |
| Mounting Style: | C | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 540 in/lbs |
General Specifications
| UPC: | 662961813442 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

