Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 60/1 C WR 56C
Part #:0230-01552
Catalog #:184 60/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 180PCX | Style: | C |
| Output Diameter (in): | 0.750 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 184 | Output RPM: | 29.2 |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Ratio: | 60:1 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Service Factor: | 1.0 |
| Input HP: | 0.37 | Mounting Style: | C |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Overhung Load: | 550 | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 1.75 | Input Style: | C-Face Quill |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 490 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813466 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

