Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184 20/1 C WR 143TC
Part #:0230-01559
Catalog #:184 20/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Service Factor: | 1.0 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 0.750 in |
| Input HP: | 1 | Model Code: | 184 |
| Style: | C | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Series Code: | 180PCX | Ratio Range: | 20:1 |
| Overhung Load: | 550 | Mounting Style: | C |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Center Distance (in): | 1.75 | Input Style: | C-Face Quill |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 541 in/lbs |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

