Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 7.5/1 A WR 56C .938
Part #:0230-01592
Catalog #:185 7.5/1 A WR 56C .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 180PCX | Input Diameter (in): | 0.625 in |
| Model Code: | 185 | Ratio: | 7.5:1 |
| Output Diameter (in): | 0.938 in | Gear Type: | Worm |
| Style: | A | Frame Size: | 56C |
| Input HP: | 2.05 | Output RPM: | 233 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 1.75 | Mounting Style: | A |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 468 in/lbs |
General Specifications
| UPC: | 662961813077 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

