Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 10/1 A WR 56C 1.000
Part #:0230-01605
Catalog #:185 10/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Model Code: | 185 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.000 in |
| Ratio: | 10:1 | Series Code: | 180PCX |
| Frame Size: | 56C | Input HP: | 1.63 |
| Gear Type: | Worm | Service Factor: | 1.0 |
| Output RPM: | 175 | Style: | A |
| Input Diameter (in): | 0.625 in | Ratio Range: | 10:1 |
| Keyway: | 3/16 X 3/32 | Center Distance (in): | 1.75 |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 491 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798923369 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

