Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 25/1 A WR 56C 1.000
Part #:0230-01608
Catalog #:185 25/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25:1 | Style: | A |
| Model Code: | 185 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 56C |
| Series Code: | 180PCX | Input HP: | 0.78 |
| Service Factor: | 1.0 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Output RPM: | 70 |
| Output Diameter (in): | 1.000 in | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Ratio Range: | 25:1 |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 536 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961768247 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

