Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 40/1 A WR 56C 1.000
Part #:0230-01610
Catalog #:185 40/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Model Code: | 185 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Frame Size: | 56C | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 0.55 | Series Code: | 180PCX |
| Output Diameter (in): | 1.000 in | Service Factor: | 1.0 |
| Product Type: | RIGHT ANGLE | Mounting Style: | A |
| Center Distance (in): | 1.75 | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 540 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961770387 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

