Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 50/1 A WR 56C 1.000
Part #:0230-01611
Catalog #:185 50/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Series Code: | 180PCX | Ratio: | 50:1 |
| Model Code: | 185 | Output RPM: | 35 |
| Input HP: | 0.44 | Service Factor: | 1.0 |
| Style: | A | Keyway: | 3/16 x 3/32 |
| Mounting Style: | A | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 516 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961766311 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

