Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185 60/1 A WR 56C 1.000
Part #:0230-01612
Catalog #:185 60/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Input HP: | 0.37 |
| Output Diameter (in): | 1.000 in | Series Code: | 180PCX |
| Model Code: | 185 | Output RPM: | 29.2 |
| Product Type: | RIGHT ANGLE | Frame Size: | 56C |
| Ratio: | 60:1 | Style: | A |
| Service Factor: | 1.0 | Mounting Style: | A |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 490 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961770394 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

