Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 186 15/1 L WR 56C 1.000
Part #:0230-01678
Catalog #:186 15/1 L WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Output Diameter (in): | 1.000 in |
| Style: | L | Series Code: | 180PCX |
| Service Factor: | 1.0 | Input HP: | 1.25 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 117 |
| Ratio: | 15:1 | Model Code: | 186 |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 1.75 |
| Mounting Style: | L | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Keyway: | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 541 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961759399 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

