Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 186 10/1 R WR 56C 1.000
Part #:0230-01749
Catalog #:186 10/1 R WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Style: | R |
| Series Code: | 180PCX | Frame Size: | 56C |
| Service Factor: | 1.0 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.625 in | Output RPM: | 175 |
| Output Diameter (in): | 1.000 in | Input HP: | 1.63 |
| Model Code: | 186 | Ratio: | 10:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Mounting Style: | R |
| Ratio Range: | 10:1 | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 491 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813817 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

