Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 186 30/1 R WR 56C 1.000
Part #:0230-01753
Catalog #:186 30/1 R WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30:1 | Gear Type: | Worm |
| Output RPM: | 58.3 | Model Code: | 186 |
| Series Code: | 180PCX | Input HP: | 0.75 |
| Style: | R | Frame Size: | 56C |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Output Diameter (in): | 1.000 in |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 1.75 |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Keyway: | 3/16 x 3/32 |
| Mounting Style: | R | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 557 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961759610 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

