Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 5/1 A WR
Part #:0230-02301
Catalog #:211 5/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.875 in | Style: | A |
| Input HP: | 3.89 | Input Diameter (in): | 0.625 in |
| Output RPM: | 350 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1.0 |
| Ratio: | 5:1 | Series Code: | 210PCX |
| Product Type: | RIGHT ANGLE | Model Code: | 211 |
| Output Shaft Orientation: | LR | Mounting Style: | A |
| Ratio Range: | 5:1 | Center Distance (in): | 2.06 |
| Input Style: | Shaft | Overhung Load: | 550 |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 605 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798926155 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

