Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 30/1 A WR
Part #:0230-02307
Catalog #:211 30/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 211 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1.06 | Ratio: | 30:1 |
| Service Factor: | 1.0 | Output Diameter (in): | 0.875 in |
| Series Code: | 210PCX | Style: | A |
| Input Diameter (in): | 0.625 in | Output RPM: | 58.3 |
| Output Shaft Orientation: | LR | Input Style: | Shaft |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 2.06 |
| Ratio Range: | 30:1 | Mounting Style: | A |
| Overhung Load: | 550 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 847 in/lbs |
General Specifications
| UPC: | 662961754028 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

