Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 40/1 B WR
Part #:0230-02320
Catalog #:211 40/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.83 |
| Output RPM: | 43.8 | Style: | B |
| Ratio: | 40:1 | Series Code: | 210PCX |
| Service Factor: | 1.0 | Model Code: | 211 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Diameter (in): | 0.875 in |
| Input Style: | Shaft | Overhung Load: | 550 |
| Ratio Range: | 40:1 | Center Distance (in): | 2.06 |
| Mounting Style: | B | Keyway: | 3/16 x 3/32 |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 838 in/lbs |
General Specifications
| UPC: | 662961754097 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

