Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 60/1 C WR
Part #:0230-02334
Catalog #:211 60/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.57 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | C | Output Diameter (in): | 0.875 in |
| Output RPM: | 29.2 | Product Type: | RIGHT ANGLE |
| Model Code: | 211 | Ratio: | 60:1 |
| Gear Type: | Worm | Service Factor: | 1.0 |
| Series Code: | 210PCX | Input Diameter (in): | 0.625 in |
| Ratio Range: | 60:1 | Input Style: | Shaft |
| Keyway: | 3/16 x 3/32 | Overhung Load: | 550 |
| Center Distance (in): | 2.06 | Mounting Style: | C |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 773 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813916 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

