Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 20/1 L WR 1.250
Part #:0230-02449
Catalog #:213 20/1 L WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Input HP: | 1.5 |
| Product Type: | RIGHT ANGLE | Model Code: | 213 |
| Output Diameter (in): | 1.250 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | L | Series Code: | 210PCX |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Mounting Style: | L |
| Center Distance (in): | 2.06 | Keyway: | 3/16 x 3/32 |
| Input Style: | Shaft | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 839 in/lbs |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

