Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 10/1 R WR 1.000
Part #:0230-02495
Catalog #:213 10/1 R WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Ratio: | 10:1 | Input Diameter (in): | 0.625 in |
| Output RPM: | 175 | Output Diameter (in): | 1.000 in |
| Series Code: | 210PCX | Input HP: | 2.5 |
| Gear Type: | Worm | Model Code: | 213 |
| Style: | R | Service Factor: | 1.0 |
| Input Style: | Shaft | Mounting Style: | R |
| Center Distance (in): | 2.06 | Ratio Range: | 10:1 |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 758 in/lbs |
General Specifications
| UPC: | 662798928081 | Weight: | 29.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

