Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214 15/1 A WR 56C
Part #:0230-02568
Catalog #:214 15/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.875 in | Product Type: | RIGHT ANGLE |
| Input HP: | 1.86 | Style: | A |
| Series Code: | 210PCX | Gear Type: | Worm |
| Frame Size: | 56C | Model Code: | 214 |
| Output RPM: | 117 | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 15:1 |
| Service Factor: | 1.0 | Center Distance (in): | 2.06 |
| Overhung Load: | 550 | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Mounting Style: | A |
| Output Shaft Orientation: | LR | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 819 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798928814 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

