Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214 25/1 A WR 56C
Part #:0230-02570
Catalog #:214 25/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.875 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1.19 | Style: | A |
| Ratio: | 25:1 | Gear Type: | Worm |
| Series Code: | 210PCX | Output RPM: | 70 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1.0 |
| Model Code: | 214 | Product Type: | RIGHT ANGLE |
| Frame Size: | 56C | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 2.06 | Mounting Style: | A |
| Overhung Load: | 550 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Output Shaft Orientation: | LR | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 828 in/lbs |
General Specifications
| UPC: | 662798928838 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

