Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214 50/1 A WR 56C
Part #:0230-02573
Catalog #:214 50/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 0.66 | Output RPM: | 35 |
| Output Diameter (in): | 0.875 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1.0 | Ratio: | 50:1 |
| Style: | A | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Series Code: | 210PCX |
| Model Code: | 214 | Center Distance (in): | 2.06 |
| Mounting Style: | A | Output Shaft Orientation: | LR |
| Motor Frame Size: | 56C | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Overhung Load: | 550 |
| Ratio Range: | 50:1 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 798 in/lbs |
General Specifications
| UPC: | 662961814234 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

