Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214 15/1 A WR 143TC
Part #:0230-02580
Catalog #:214 15/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 214 | Series Code: | 210PCX |
| Style: | A | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1.0 | Input HP: | 1.86 |
| Output Diameter (in): | 0.875 in | Output RPM: | 117 |
| Frame Size: | 140TC | Overhung Load: | 550 |
| Input Style: | C-Face Quill | Mounting Style: | A |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.06 | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 15:1 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 819 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961814258 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

