Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214 5/1 C WR 56C
Part #:0230-02637
Catalog #:214 5/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Style: | C |
| Output Diameter (in): | 0.875 in | Model Code: | 214 |
| Gear Type: | Worm | Series Code: | 210PCX |
| Input Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 350 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1.0 | Input HP: | 3.89 |
| Frame Size: | 56C | Overhung Load: | 550 |
| Motor Frame Size: | 56C | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Mounting Style: | C |
| Ratio Range: | 5:1 | Center Distance (in): | 2.06 |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 605 in/lbs |
General Specifications
| UPC: | 662798929507 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

