Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214 25/1 C WR 56C
Part #:0230-02642
Catalog #:214 25/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.19 | Gear Type: | Worm |
| Service Factor: | 1.0 | Output Diameter (in): | 0.875 in |
| Style: | C | Series Code: | 210PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 25:1 |
| Input Diameter (in): | 0.625 in | Model Code: | 214 |
| Output RPM: | 70 | Product Type: | RIGHT ANGLE |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Mounting Style: | C |
| Center Distance (in): | 2.06 | Ratio Range: | 25:1 |
| Keyway: | 3/16 x 3/32 | Overhung Load: | 550 |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 828 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961814494 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

