Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 15/1 A WR 56C 1.000
Part #:0230-02748
Catalog #:215 15/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| Output RPM: | 117 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1.0 | Gear Type: | Worm |
| Input HP: | 1.86 | Frame Size: | 56C |
| Model Code: | 215 | Series Code: | 210PCX |
| Ratio: | 15:1 | Product Type: | RIGHT ANGLE |
| Style: | A | Mounting Style: | A |
| Ratio Range: | 15:1 | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 819 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961814104 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

