Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 100/1 A WR 56C 1.000
Part #:0230-02756
Catalog #:215 100/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 17.5 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 215 |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Series Code: | 210PCX |
| Service Factor: | 1.0 | Ratio: | 100:1 |
| Frame Size: | 56C | Input HP: | 0.25 |
| Style: | A | Center Distance (in): | 2.06 |
| Ratio Range: | 100:1 to 250:1 | Keyway: | 3/16 x 3/32 |
| Mounting Style: | A | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 487 in/lbs |
General Specifications
| UPC: | 662961814609 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

