Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 215 60/1 A WR 56C 1.188
Part #:0230-02766
Catalog #:215 60/1 A WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Output RPM: | 29.2 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 60:1 |
| Series Code: | 210PCX | Product Type: | RIGHT ANGLE |
| Model Code: | 215 | Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Style: | A |
| Input HP: | 0.57 | Ratio Range: | 60:1 |
| Mounting Style: | A | Center Distance (in): | 2.06 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 773 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961814760 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

