Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 20/1 L WR 56C 1.188
Part #:0230-02977
Catalog #:216 20/1 L WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.5 | Service Factor: | 1.0 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.188 in |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Output RPM: | 87.5 | Series Code: | 210PCX |
| Ratio: | 20:1 | Model Code: | 216 |
| Style: | L | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.06 |
| Ratio Range: | 20:1 | Mounting Style: | L |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 839 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798932897 | Weight: | 30.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

