Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 25/1 L WR 56C 1.188
Part #:0230-02978
Catalog #:216 25/1 L WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Ratio: | 25:1 |
| Frame Size: | 56C | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 216 | Output RPM: | 70 |
| Input HP: | 1.19 | Style: | L |
| Series Code: | 210PCX | Output Diameter (in): | 1.188 in |
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Center Distance (in): | 2.06 |
| Ratio Range: | 25:1 | Keyway: | 3/16 x 3/32 |
| Mounting Style: | L | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 828 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961814982 | Weight: | 30.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

