Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 5/1 L WR 143TC 1.000
Part #:0230-03033
Catalog #:216 5/1 L WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Frame Size: | 140TC |
| Output Diameter (in): | 1.000 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 350 | Input HP: | 3.89 |
| Ratio: | 5:1 | Model Code: | 216 |
| Series Code: | 210PCX | Gear Type: | Worm |
| Style: | L | Input Diameter (in): | 0.875 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Mounting Style: | L |
| Center Distance (in): | 2.06 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 605 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961800015 | Weight: | 30.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

