Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 20/1 L WR 143TC 1.188
Part #:0230-03049
Catalog #:216 20/1 L WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Service Factor: | 1.0 |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Input HP: | 1.5 | Output RPM: | 87.5 |
| Model Code: | 216 | Ratio: | 20:1 |
| Output Diameter (in): | 1.188 in | Series Code: | 210PCX |
| Style: | L | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.06 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Mounting Style: | L |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 839 in/lbs |
General Specifications
| UPC: | 662961815071 | Weight: | 30.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

