Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 15/1 A WR 56C 1.438
Part #:0230-04834
Catalog #:245 15/1 A WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.75 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Ratio: | 15:1 | Model Code: | 245 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | W240PCX |
| Service Factor: | 1.0 | Output RPM: | 117 |
| Style: | A | Output Diameter (in): | 1.438 in |
| Frame Size: | 56C | Motor Frame Size: | 56C |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 15:1 |
| Center Distance (in): | 2.38 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1216 in/lbs |
General Specifications
| UPC: | 662961815996 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

