Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 20/1 A WR 56C 1.438
Part #:0230-04835
Catalog #:245 20/1 A WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | W240PCX |
| Style: | A | Service Factor: | 1.0 |
| Model Code: | 245 | Frame Size: | 56C |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.438 in |
| Ratio: | 20:1 | Gear Type: | Worm |
| Input HP: | 2.17 | Input Diameter (in): | 0.625 in |
| Output RPM: | 87.5 | Center Distance (in): | 2.38 |
| Keyway: | 3/16 x 3/32 | Mounting Style: | A |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Motor Frame Size: | 56C | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1245 in/lbs |
General Specifications
| UPC: | 662798901558 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

